Dimensions
Height | 0.4 in 10 mm |
Width | 5.9 in 150 mm |
Length | 3.9 in 100 mm |
Control Panel Ground Cable for the RP6500, RP6500 E, RP7500 E, or RP8000 E
Height | 0.4 in 10 mm |
Width | 5.9 in 150 mm |
Length | 3.9 in 100 mm |
Gross Weight | 0.1 lb 0.02 kg |
Carton Height | 0.8 in 20 mm |
Carton Width | 3.9 in 100 mm |
Carton Length | 3.9 in 100 mm |
Shipping Weight | 0.2 lb 0.1 kg |
UPC | 815683026663 815683026663 |