Dimensions
Height | 2.09 in 53 mm |
Width | 2.6 in 66 mm |
Length | 3.15 in 80 mm |
Includes generator switch assembly, choke handle, stopper, fuel switch, and mounting hardware for INV1250
Height | 2.09 in 53 mm |
Width | 2.6 in 66 mm |
Length | 3.15 in 80 mm |
Gross Weight | 0.3 lb 0.14 kg |
Carton Height | 2.76 in 70 mm |
Carton Width | 3.54 in 90 mm |
Carton Length | 3.94 in 100 mm |
Shipping Weight | 0.36 lb 0.165 kg |
UPC | 815683025147 815683025147 |