Dimensions
Height | 4.92 in 125 mm |
Width | 10.24 in 260 mm |
Length | 11.22 in 285 mm |
Includes crankcase cover, crankcase cover gasket, oil dipstick, and mounting hardware.
Height | 4.92 in 125 mm |
Width | 10.24 in 260 mm |
Length | 11.22 in 285 mm |
Shipping Weight | 4.14 lb 1.88 kg |
UPC | 815683021033 815683021033 |