Dimensions
Height | 1.57 in 40 mm |
Width | 8.46 in 215 mm |
Length | 11.02 in 280 mm |
Includes crankcase cover, gasket, oil seal, bearing, oil plug, washer, pins, and mounting hardware.
Height | 1.57 in 40 mm |
Width | 8.46 in 215 mm |
Length | 11.02 in 280 mm |
Shipping Weight | 2.87 lb 1.3 kg |
UPC | 815683025253 815683025253 |