Dimensions
Height | 2.24 in 57 mm |
Width | 2.24 in 57 mm |
Length | 2.13 in 54 mm |
Crankcase cover crankshaft oil seal.
Height | 2.24 in 57 mm |
Width | 2.24 in 57 mm |
Length | 2.13 in 54 mm |
Shipping Weight | 0.11 lb 0.05 kg |
UPC | 815683020968 815683020968 |