Dimensions
Height | 7.09 in 180 mm |
Width | 9.45 in 240 mm |
Length | 10.63 in 270 mm |
Includes crankcase, oil drain pipe, crankshaft oil seal, crankshaft bearing, drain plug, and washer.
Height | 7.09 in 180 mm |
Width | 9.45 in 240 mm |
Length | 10.63 in 270 mm |
Shipping Weight | 8.55 lb 3.88 kg |
UPC | 815683023181 815683023181 |