Dimensions
Height | 4.72 in 120 mm |
Width | 8.86 in 225 mm |
Length | 9.06 in 230 mm |
Includes crankcase, oil seals, and bearings.
Height | 4.72 in 120 mm |
Width | 8.86 in 225 mm |
Length | 9.06 in 230 mm |
Shipping Weight | 5.44 lb 2.47 kg |
UPC | 815683025246 815683025246 |