Dimensions
Height | 4.02 in 102 mm |
Width | 4.13 in 105 mm |
Length | 10.94 in 278 mm |
Crankshaft, crankcase bearing, and key for the RP5500.
Height | 4.02 in 102 mm |
Width | 4.13 in 105 mm |
Length | 10.94 in 278 mm |
Shipping Weight | 6.79 lb 3.08 kg |
UPC | 815683021057 815683021057 |