Dimensions
Height | 4.53 in 115 mm |
Width | 7.87 in 200 mm |
Length | 8.27 in 210 mm |
Cylinder head group for RP6500 E and RP7500 E includes cylinder head, gasket, muffler studs, carburetor studs, locating pins, and bolts.
Height | 4.53 in 115 mm |
Width | 7.87 in 200 mm |
Length | 8.27 in 210 mm |
Shipping Weight | 4.67 lb 2.12 kg |
UPC | 815683021774 815683021774 |