Dimensions
Height | 0.59 in 15 mm |
Width | 0.67 in 17 mm |
Length | 4.92 in 125 mm |
Crankcase breather tube for the RP6500E & RP7500E.
Height | 0.59 in 15 mm |
Width | 0.67 in 17 mm |
Length | 4.92 in 125 mm |
Shipping Weight | 0.05 lb 0.02 kg |
UPC | 815683021330 815683021330 |