Dimensions
Height | 5.51 in 140 mm |
Width | 5.91 in 150 mm |
Length | 6.3 in 160 mm |
Includes cylinder head, gasket, muffler studs, carburetor studs, locating pins, and bolts.
Height | 5.51 in 140 mm |
Width | 5.91 in 150 mm |
Length | 6.3 in 160 mm |
Shipping Weight | 3.12 lb 3.12 kg |
UPC | 815683023174 815683023174 |