Dimensions
Height | 0.04 in 1 mm |
Width | 4.72 in 120 mm |
Length | 12.6 in 320 mm |
Includes brand films for the INV2000.
Height | 0.04 in 1 mm |
Width | 4.72 in 120 mm |
Length | 12.6 in 320 mm |
Shipping Weight | 0.03 lb 0.01 kg |
UPC | 815683025444 815683025444 |