Dimensions
Height | 2.58 in 65.5 mm |
Width | 1.97 in 50 mm |
Length | 7.87 in 200 mm |
Includes ignition coil, spark plug wire and cap, and mounting hardware.
Height | 2.58 in 65.5 mm |
Width | 1.97 in 50 mm |
Length | 7.87 in 200 mm |
Shipping Weight | 0.64 lb 0.29 kg |
UPC | 815683021989 815683021989 |