Dimensions
Height | 14.76 in 375 mm |
Width | 17.91 in 455 mm |
Length | 17.91 in 455 mm |
Includes handle, foam pad, handle pin, and mounting hardware.
Height | 14.76 in 375 mm |
Width | 17.91 in 455 mm |
Length | 17.91 in 455 mm |
Shipping Weight | 5.32 lb 2.41 kg |
UPC | 815683020715 815683020715 |