Dimensions
Height | 1.26 in 32 mm |
Width | 3.35 in 85 mm |
Length | 5.91 in 150 mm |
Battery mounting plate for RP6500E and RP7500E.
Height | 1.26 in 32 mm |
Width | 3.35 in 85 mm |
Length | 5.91 in 150 mm |
Shipping Weight | 0.43 lb 0.19 kg |
UPC | 815683021545 815683021545 |