Dimensions
Height | 22.83 in 580 mm |
Width | 20.87 in 530 mm |
Length | 30.71 in 780 mm |
Includes frame assembly, clips, isolators, rubber cushions, sound deadening material, and mounting hardware for the RP7500E.
Height | 22.83 in 580 mm |
Width | 20.87 in 530 mm |
Length | 30.71 in 780 mm |
Shipping Weight | 30.1 lb 13.65 kg |
UPC | 815683022023 815683022023 |