Dimensions
Height | 2.36 in 60 mm |
Width | 2.36 in 60 mm |
Length | 6.1 in 155 mm |
Includes one foot, one bracket, and mounting hardware
Height | 2.36 in 60 mm |
Width | 2.36 in 60 mm |
Length | 6.1 in 155 mm |
Shipping Weight | 3.94 lb 1.79 kg |
UPC | 815683023488 815683023488 |