Dimensions
Height | 10.24 in 260 mm |
Width | 10.43 in 265 mm |
Length | 18.5 in 470 mm |
Includes frame assembly, rubber cushions, sound deadening materials, engine supports, and mounting hardware.
Height | 10.24 in 260 mm |
Width | 10.43 in 265 mm |
Length | 18.5 in 470 mm |
Shipping Weight | 8.69 lb 3.94 kg |
UPC | 815683025116 815683025116 |