Dimensions
Height | 0.39 in 10 mm |
Width | 0.39 in 10 mm |
Length | 34.25 in 870 mm |
Includes the rollover valve, fuel hose, and mounting clamps.
Height | 0.39 in 10 mm |
Width | 0.39 in 10 mm |
Length | 34.25 in 870 mm |
Shipping Weight | 0.18 lb 0.08 kg |
UPC | 815683020616 815683020616 |