Dimensions
Height | 1.57 in 40 mm |
Width | 3.94 in 100 mm |
Length | 3.94 in 100 mm |
Includes the fuel cap, chain, and clip.
Height | 1.57 in 40 mm |
Width | 3.94 in 100 mm |
Length | 3.94 in 100 mm |
Shipping Weight | 0.45 lb 0.2 kg |
UPC | 815683020609 815683020609 |