Dimensions
Height | 1.3 in 33 mm |
Width | 2.95 in 75 mm |
Length | 4.13 in 105 mm |
Includes the rollover valve, fuel hose, and mounting clamps.
Height | 1.3 in 33 mm |
Width | 2.95 in 75 mm |
Length | 4.13 in 105 mm |
Shipping Weight | 0.17 lb 0.07 kg |
UPC | 815683021958 815683021958 |