Dimensions
Height | 7.09 in 180 mm |
Width | 20.08 in 510 mm |
Length | 25.2 in 640 mm |
Fuel tank for RP6500E and RP7500E.
Height | 7.09 in 180 mm |
Width | 20.08 in 510 mm |
Length | 25.2 in 640 mm |
Shipping Weight | 18.28 lb 8.29 kg |
UPC | 815683021491 815683021491 |