Dimensions
Height | 7.87 in 200 mm |
Width | 20.08 in 510 mm |
Length | 25.2 in 640 mm |
Includes fuel tank, fuel level gauge, and mounting hardware.
Height | 7.87 in 200 mm |
Width | 20.08 in 510 mm |
Length | 25.2 in 640 mm |
Shipping Weight | 19.66 lb 8.92 kg |
UPC | 815683023433 815683023433 |