Dimensions
Height | 9.45 in 240 mm |
Width | 9.84 in 250 mm |
Length | 12.2 in 310 mm |
Includes fuel tank, fuel filter, fuel tube, and mounting hardware.
Height | 9.45 in 240 mm |
Width | 9.84 in 250 mm |
Length | 12.2 in 310 mm |
Shipping Weight | 6.4 lb 2.91 kg |
UPC | 815683025017 815683025017 |