Dimensions
Height | 7.48 in 190 mm |
Width | 9.84 in 250 mm |
Length | 15.75 in 400 mm |
Complete engine for RP3600
Height | 7.48 in 190 mm |
Width | 9.84 in 250 mm |
Length | 15.75 in 400 mm |
Shipping Weight | 54.17 lb 24.57 kg |
UPC | 815683020869 815683020869 |