Dimensions
Height | 4.72 in 120 mm |
Width | 3.15 in 80 mm |
Length | 5.51 in 140 mm |
Includes throttle control assembly, support subassembly, governor rod, springs, and mounting hardware
Height | 4.72 in 120 mm |
Width | 3.15 in 80 mm |
Length | 5.51 in 140 mm |
Shipping Weight | 0.36 lb 0.16 kg |
UPC | 815683023259 815683023259 |