Dimensions
Height | 5.51 in 140 mm |
Width | 1.1 in 28 mm |
Length | 5.83 in 148 mm |
Includes the connecting rod, end cap, and bolts.
Height | 5.51 in 140 mm |
Width | 1.1 in 28 mm |
Length | 5.83 in 148 mm |
Shipping Weight | 0.49 lb 0.22 kg |
UPC | 815683021088 815683021088 |