Dimensions
Height | 3.94 in 100 mm |
Width | 4.72 in 120 mm |
Length | 5.12 in 130 mm |
Includes the piston, rings, piston pin and clips, connecting rod, end cap, and bolts.
Height | 3.94 in 100 mm |
Width | 4.72 in 120 mm |
Length | 5.12 in 130 mm |
Shipping Weight | 1.02 lb 0.46 kg |
UPC | 815683023198 815683023198 |