Dimensions
Height | 3.94 in 100 mm |
Width | 8.46 in 215 mm |
Length | 11.81 in 300 mm |
Includes recoil starter, shroud, air deflector, limit card, and mounting hardware.
Height | 3.94 in 100 mm |
Width | 8.46 in 215 mm |
Length | 11.81 in 300 mm |
Shipping Weight | 1.03 lb 0.47 kg |
UPC | 815683025291 815683025291 |