Dimensions
Height | 1.97 in 50 mm |
Width | 2.36 in 60 mm |
Length | 3.15 in 80 mm |
Includes oil protector, cover, and mounting hardware.
Height | 1.97 in 50 mm |
Width | 2.36 in 60 mm |
Length | 3.15 in 80 mm |
Shipping Weight | 0.14 lb 0.06 kg |
UPC | 815683020449 815683020449 |