Dimensions
Height | 9.84 in 250 mm |
Width | 9.06 in 230 mm |
Length | 12.6 in 320 mm |
Includes the muffler assembly, gaskets, spark arrestor, and all mounting hardware.
Height | 9.84 in 250 mm |
Width | 9.06 in 230 mm |
Length | 12.6 in 320 mm |
Shipping Weight | 13.13 lb 5.95 kg |
UPC | 815683023228 815683023228 |