Dimensions
Height | 1.6 in 40 mm |
Width | 4.7 in 120 mm |
Length | 9.1 in 230 mm |
Tool kit for INV1250 or INV2000 contains spark plug wrench, screwdriver, and tool pouch.
Height | 1.6 in 40 mm |
Width | 4.7 in 120 mm |
Length | 9.1 in 230 mm |
Gross Weight | 0.7 lb 0.3 kg |
Carton Height | 1.6 in 40 mm |
Carton Width | 8.9 in 225 mm |
Carton Length | 10.5 in 267 mm |
Shipping Weight | 0.9 lb 0.4 kg |
UPC | 815683026090 815683026090 |