Dimensions
Height | 19.09 in 485 mm |
Width | 6.69 in 170 mm |
Length | 19.09 in 485 mm |
Includes wheel, axle, and mounting hardware.
Height | 19.09 in 485 mm |
Width | 6.69 in 170 mm |
Length | 19.09 in 485 mm |
Shipping Weight | 11.39 lb 5.17 kg |
UPC | 815683022160 815683022160 |