Cat® 986H Engineered for Durable Performance

For Release in Africa, Middle East, CIS: March 2013
Release Number: 171PR13

The new Cat® 986H Wheel Loader, designed especially for quarry applications—loading both on-highway and off-highway trucks and handling load-and-carry tasks—is a strong, productive machine that is easy to operate and easy to maintain. With bucket capacities ranging from 5.3 to 6.1 m3 (7 to 8 cubic yards), the 305-kW (409-horsepower) 986H features a power train with proven Cat components, a powerful and efficient load-sensing hydraulic system, heavy duty frames and loader linkage, and a safe, comfortable operator station. The 986H is engineered to deliver durable performance at a low cost per tonne.

Using solid steel lift arms designed to absorb loading stress, the 986H Z-bar-type loader linkage generates powerful digging and lifting forces and provides excellent visibility to the bucket cutting edge and surrounding work area. Lift arms are available in both standard-lift and high-lift configurations to accommodate a range of haul trucks.

Strength built into the 986H major structures—a full-box-section rear frame fabricated to resist torsional shock and twisting forces, cast axle-mounting pads, and heavy duty steering cylinder mounts—ensures durability through multiple machine life cycles. The 986H also uses Cat Performance Series buckets for fast, consistent loads, and a quick coupler is available.

The Cat C15 engine uses reliable mechanically actuated electronic unit injectors that precisely control fuel delivery for optimum performance and economy in all situations. The 4F/3R Cat power-shift transmission has specially heat-treated shafts and gears for superior durability, and electronically controlled, heavy-duty clutch packs deliver smooth, consistent shifts. A variable displacement pump powers the 986H implement hydraulics and delivers only the volume of flow required at the cylinders, resulting in fuel savings and reduced heat.

Intuitive, low-effort controls allow operators to be immediately productive with the 986H, and a programmable lift kickout speeds loading cycles. An angled ladder provides easy access to the cab, and the Cat Comfort Series III seat provides air-suspension, six-way adjustment and optional heat. The cab is pressurized with filtered air, and automatic controls maintain cab temperature. The Cat monitoring system provides a digital readout of critical machine parameters, and an optional rearview camera system is available.

For added safety, a roll-over protection system (ROPS) and falling objects protection system (FOPS) are integral aspects of the cab design. Also, service walkways have non-skid surfaces, and a convenient windshield cleaning platform facilitates access to cab glass.

The 986H is designed to ease routine maintenance, with ground level or platform access to service points, including a centralized grease bank for lubricating linkage pins and remote pressure taps for power train components. A ground level electrical service panel includes an emergency engine shutdown switch, battery disconnect switch and circuit breakers.

Equipped with standard linkage, the 986H can four-pass load the Cat 770G truck, rated at 38.6 metric tonnes (42.6 US tons). With high-lift linkage, the 986H can five-pass load the 772G, rated at 47.7 tonnes (52 US tons), and six-pass load the 773G, rated at 56 tonnes (61.7 US tons)

986H Wheel Loader Specifications

Engine Cat C15 ACERT™ Less
Power rating, net 305 kW (409 hp) Less
Operating weight (std.) 42,940 kg (93,100 lb) Less
Bucket capacity range 5.3-6.1 m3 (7-8 yd3) Less
Rated payload (std. lift) 10 tonnes (11 US tons) Less
Rated payload (high lift) 9.5 tonnes (10.5 US tons) Less
Hyd. flow, max. 200 L/Min. (52 gpm) Less
Hyd. pressure, main 27 600 kPa (4,000 psi) Less

Image 1

Image 2

# # #

Note to Editors: Caterpillar rolls-out products and services in each of its territories at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from our dealer network, our plants, and our marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with their local dealer for product availability and specifications.

Press Inquiries

Cat Trade Press Media Representatives

Americas
Sharon Holling: Holling_Sharon_L@cat.com
Christina Schave: Schave_Christina_M@cat.com

Europe, Africa, Middle East
Francine Shore: Shore_Francine_M@cat.com

General Email: Cat_Trade_Press@cat.com

Reader Requests
www.cat.com/requestCatinfo