Cat® M314F, M316F, M322F Wheeled Excavators Deliver Added Performance, Operator Convenience, and Low Operating Costs

For Release in Europe and Israel: February 2016
Release Number: 86PR16 

When designing the new Cat® F Series Wheeled Excavators, Caterpillar solicited customer input for characteristics considered important. Heading the list were initial quality and reliability, low operating costs, operator comfort and safety, simplicity of operation and maintenance, durability, and environmental friendliness. The new models are designed around those goals, while retaining the best features of predecessor models, including the Cat Smartboom™, ride control, joystick steering, and load-sensing hydraulics. The new models also feature a dedicated swing pump, hydraulically driven cooling fan, large working envelope, added stability, and a range of configurations and attachments.

Comfort and safety

The exterior of this new model has been completely restyled, including a completely new ROPS-compliant operator's cabin featuring higher pressurization, larger door with added glass, and new windshield with parallel wipers. Also new are the mirrors (optional heated), rain visor and light protectors, and larger skylight. The rearview camera in the redesigned counterweight is standard, as is the right-side camera with its separate in-cab color monitor. A new thicker (10mm) one piece windshield and skylight that meet EN356 P5A standard are now available for enhanced equipment and operator protection.

Entering and exiting the cabin is now easier with three redesigned access steps and newly designed door handrails. Inside the cabin, the left-hand console tilts to facilitate entering and leaving the seat, and the console includes an integral safety lever. Also new is the tilting, adjustable-height steering wheel.

The standard lighting package for the new models now includes a counterweight light (enhancing the rearview camera function at night), three cabin-mounted working lights, and a light on the boom. Standard LED lights replace the previous halogen lighting for enhanced illumination, lower power consumption, and longer life.

Easy to operate, maintain and service

An automatic system, when enabled by the operator, senses machine parameters and locks the axle-oscillation function and sets the service brakes, readying the machine to dig. This feature reduces operator fatigue by removing the need to constantly press the brake pedal, resulting in added productivity. Brake and axle locks are automatically released when the operator presses the travel pedal again.

A new travel-lock system, which is engaged via a switch on the panel, combines implement-stop and swing-lock functions. For further convenience, cruise control is a standard feature, allowing the operator to choose a desired speed and activate that speed via the Quick-Access button on the monitor.

Versatility being a key attribute of wheeled excavators, operators can adjust the machine to the task and to personal preference; for instance, hydraulic pressures and flows for various attachments can be easily adjusted all at once from the monitor in the cab.

The new F series includes quick coupler lines and circuits compatible with both the Cat dedicated CW-type quick coupler and the new Cat Pin Grabber Coupler.

A choice of ex-factory tires allows customers to select the best solution for their applications. A wide choice of configurations, undercarriages, booms and sticks is available. In addition, an industrial stick is available for the M314F and M316F.

The F-Series wheeled excavators incorporate a PIN-code anti-theft system. For operator convenience during short breaks in production, the system remembers the last code entered before engine shutdown and allows that code to remain active for a period of time.

A new blade with a redesigned profile assists material to roll more easily in front of the blade. The parallel blade on the M322F allows the blade to remain parallel to the ground at any height (optional on M316F).

The engine remains longitudinally mounted with the cooling package forward, resulting in easy, ground-level access to daily maintenance points. An electric fuel-priming pump eliminates filling filters before installation. All radiators are grouped in the same compartment, and the condenser can be tilted out (no tools required) for ease of cleaning. Electrical and hydraulic components are grouped for ease of service, and an automatic centralized greasing device (Auto-lube) is standard, allowing operators to remain focused on the job.

Fuel efficiency and sustainability

The Cat C7.1 ACERT™ engine on the M322F is durable and of a field-proven design. It integrates an emission after-treatment system, which requires no attention other than periodically replenishing the diesel-exhaust-fluid tank. Emissions technology includes the Cat NOx-reduction system, selective catalytic reduction system, diesel oxidation catalyst, Diesel Particulate Filter (DPF), and high-pressure/common-rail fuel system. The DPF passively regenerates (burns away collected soot), requiring no intervention by the operator and causing no interruption in the work cycle.

The C4.4 ACERT engine on the M314F and M316F uses the same emission technology, without using a DPF.

Both engines feature added torque and faster response to changes in load and meet EU Stage IV emission standards.

Optional Cat Bio HYDO™ advanced hydraulic oil and B20 bio-diesel blends (up to 20 percent bio-diesel in ultra-low sulfur diesel) can be used with no reduction in system life.

An engine-idle-shutdown system saves fuel by stopping the engine after it has idled for a preset interval. In addition, the Eco Mode on the new models reduces engine speed to save fuel, but does not compromise power or performance.

Integrated Cat Connect Technologies

To assist customers in improving jobsite efficiency and managing the M314F, M316F and M322F for optimum return on investment, Cat Connect offers LINK and DETECT technologies. Product Link™ helps fleet owners track locations, hours, fuel consumption, idle time, events and diagnostic codes by wirelessly reporting all via the online VisionLink® user interface to help lower owning and operating costs.  

M314F, M316F, M322F Specifications

  M314F M316F M322F
Engine Cat C4.4 ACERT Cat C4.4 ACERT Cat C7.1 ACERT
Net power, metric (hp) 143 143 171
Operating weight, kg 14 620 – 17610 16130 – 19320 20 560 – 24 700
Max speed, (kph) 37 35 30


Note to Editors: Caterpillar rolls-out products and services in each of its territories at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from our dealer network, our plants, and our marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with their local dealer for product availability and specifications.

CAT, CATERPILLAR, their respective logos, “Caterpillar Yellow” and the “Power Edge” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission. 

VisionLink is a trademark of Trimble Navigation Limited, registered in the United States and in other countries.

©2016 Caterpillar All Rights Reserved 

Press Inquiries

Caterpillar Trade Press Media Representatives


Sharon Holling:

Johanna Kelly:

Europe, Africa, Middle East

Francine Shore:

Reader Requests