Cat® TH336C, TH337C, TH406C and TH407C Telehandlers Have New Engines, New Transmissions, Redesigned Hydraulics and Application Versatility

For Release in Africa, Middle East, CIS: August 2013
Release Number: 272PR13

The new Cat® TH336C, TH337C, TH406C and TH407C Telehandlers incorporate a number of new features that increase performance, versatility, ease of operation, and serviceability. A choice of engines and transmissions allows customers to tailor these new models to their applications, and refinements in the implement and auxiliary hydraulic systems enhance performance and efficiency. New control features assist operators in precisely placing loads, as well as when traversing the rough terrain of job sites.

The fuel-efficient C4.4 engine is rated at either 74.5 kW (100 hp) or 93.1 kW (124 hp) and emits at levels equivalent to E.U. Stage IIIA emission standards.

Maximum lift height for the new models ranges from 6 096 mm (20 feet) to 7 315 mm (24 feet), and maximum load capacity from 3 300 kg (7,275 pounds) to 3 700 kg (8,175 pounds). For optimum performance and added safety, each new machine has a long wheelbase, low center of gravity and compact turning radius.

For optimum utilization, the new C-Series models can handle a wide range of Cat work tools via the standard Integrated-Tool-Carrier coupler, and an optional hydraulic coupler allows the operator to change non-powered work tools from the comfort and safety of the cab. For powered tools, a selectable, continuous-flow auxiliary hydraulic system ensures productive performance.

The powerful implement hydraulic system for C-Series telehandlers features a new torque-regulated/load-sensing, variable-displacement axial-piston pump and a full-flow sharing valve that permits the operator to engage three hydraulic functions simultaneously.  For enhanced control, the system allows developing full hydraulic power at low engine speeds, facilitating the precise placement of heavy loads. The new hydraulic system provides enhanced value for the customer through increased production potential, fuel savings, longer component life and reduced sound levels.

Cat C-Series models are noted for their spacious, comfortable cabs that feature intuitive controls, including a single, low-effort, electro-hydraulic joystick that provides proportional and simultaneous boom functions and auxiliary functions, as well as directional and range controls for the new transmissions. Models with the 93.1 kW (124 hp) engine use the new 6F/3R transmission that provides travel speeds to 40 km/h (24.9 mph). Models with lower-power engines use the 4F/3R transmission with travel speeds to 30 km/h (18.6 mph).

The new powershift transmission, which features an independent oil supply that helps maintain oil quality for optimum performance and reliability, uses a torque converter to ensure smooth, precise control of travel on the rough terrain of  job sites. Adding to the application flexibility of the new models are two tire options that allow configuring the machine for optimum job-site performance.

Adding to the excellent controllability of the new Cat telehandlers is the three-mode steering system, which permits the operator to precisely position the machine, promoting job-site efficiency and safety. Strategically placed hand-holds and steps are designed to provide safe, convenient cab entry and exit, and the operator is protected with an enclosed roll-over protective structure.

To reduce routine maintenance and overall operating costs, Cat C-Series telehandlers feature 500-hour engine-oil change intervals, maintenance-free drive shafts, and grouped grease fittings for the rear-axle cradle and compensating cylinder. All filters are easily accessible, and a service menu is available via the keypad and LCD monitor.

TH406C/TH407C Machine Specifications

Rated load, kg (lb.) 3 700 (8,150) Less
Max. lift height, mm (ft) TH406C: 6 096 (20)
TH407C: 7 315 (24)
Less
Max. fwd reach, mm (ft) TH406C: 3 109 (10.2)
TH407C: 3 763 (12.3)
Less
 Max. reach load, kg (lb.) 1 500 (3,300) Less
Top speed, km/h (mph) 40 (25) Less

 

TH336C/TH337C Machine Specifications

Rated load, kg (lb.) 3 300 (7 275) Less
Max. lift height, mm (ft) TH336C: 6 096 (20)
TH407C: 7 315 (24)
Less
Max. fwd reach, mm (ft) TH336C: 3 109 (10.2)
TH337C: 3 763 (12.3)
Less
 Max. reach load, kg (lb.) 1 500 (3,300) Less
Top speed, km/h (mph) 40 (25) Less

Image 1

Image 2

# # #

Note to Editors: Caterpillar rolls-out products and services in each of its territories at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from our dealer network, our plants, and our marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with their local dealer for product availability and specifications.

Press Inquiries

Cat Trade Press Media Representatives

Americas
Sharon Holling: Holling_Sharon_L@cat.com

Europe, Africa, Middle East
Francine Shore: Shore_Francine_M@cat.com

General Email: Cat_Trade_Press@cat.com

Reader Requests
www.cat.com/requestCatinfo