Enhancements to the Cat® Half-Lane Cold Planers Improve Operation and Service

Enhancements to the Cat® Half-Lane Cold Planers Improve Operation and Service

For Release in North America, Europe: September 2019 
Release Number: 739PR19

Caterpillar Inc. announces updates to the PM620, PM622, PM820, PM822 and PM825 Half-Lane Cold Planers

Engine Updates Increase Power and Lower Maintenance Costs

These milling machines now meet U.S. EPA Tier 4 Final and EU Stage V emission standards powered by a fuel-efficient Cat® C18 turbocharged, 6-cylinder diesel engine. The PM820, PM822 and PM825 Cold Planers feature an increased power rating of 597 kW (800.6 hp) gross power. The engine now features multi-piece, cartridge-style filters. This design is environmentally friendly, reducing waste and lowering replacement costs.

Enhanced Operator Comfort and Productivity

Updated handrails increase operator comfort and ease-of-use in flush cutting applications. The new pivoting handrails stow and redeploy easily on the right-hand side when an obstacle comes close to the machine. Obstacle jump is easier to execute from the operator platform with new visual indicators located on the top edge of the side plates indicating where the rotor is positioned and correlate with the markings on the side plate.

More Traction with Reduced Maintenance

Further enhancements include an updated track pin design. A lower pin location increases tractive effort and force on the undercarriage when milling in deep or hard applications. New hardened steel bolt-on wear skis run the full length of side plates and a wear shoe on the anti-slab assembly reduce wear and maintenance.

System K Rotors Optimized for Cat Cold Planers

Cat Cold Planers are available with the Cat System K milling rotors and feature efficient material flow with an excellent cutting pattern. Rotors are available with spacings of 8 mm, 15 mm and 18 mm for a wide range of milling applications. The dual taper retention design provides a reliable method for holding the tool holders in the blocks without the need for a retaining pin or bolt. Reversible paddles and high strength alloys offer more resistance to abrasion and reduce wear for extended rotor life.

Optional Cat diamond bits feature a new design for the System K rotors and last up to 80 times longer than conventional carbide bits to extend intervals between bit maintenance, increase production and reduce operating costs. Cat Diamond Bits are sharper than conventional carbide bits, allowing the machine to cut faster and to reduce drag on the cutting system for better fuel economy in demanding applications.

PM620, PM622, PM820, PM822 and PM825 Cold Planers are high-production, highly maneuverable half-lane milling machines that perform controlled full-depth removal of asphalt and concrete pavements in a single pass. A variety of options, including the integrated Cat Grade Control system, can be installed to customize the machine to optimize versatility, productivity and comfort.

For more information on Cat cold planers, contact your Cat dealer or visit www.cat.com.

 

# # #

CAT, CATERPILLAR, LET’S DO THE WORK, their respective logos, “Caterpillar Yellow,” the “Power Edge” and Cat “Modern Hex” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission.

©2019 Caterpillar. All Rights Reserved.

Press Inquiries

Caterpillar Trade Press Media Representatives

Americas

 Sharon Holling: Holling_Sharon_L@cat.com

 Johanna Kelly: Kelly_Johanna_L@cat.com

Europe, Africa, Middle East

 Francine Shore: Shore_Francine_M@cat.com

Reader Requests
www.cat.com/requestCatinfo

Product & Service News

See the latest product and engine announcements from Caterpillar.

See the Latest News