TRS23 Tiltrotator

TRS23 Tiltrotator Features Advanced Technology and Enhances Attachment Flexibility

For Release in Europe: March 2019
Release Number: 197PR19

With the addition of the new TRS23 Tiltrotator System (TRS), Caterpillar Work Tools provides a full portfolio of TRS configurations for Cat® wheel and track excavators with operating weights from 23 to 30 metric tons (51,000 to 66,000 pounds). The TRS23, featuring a fully integrated control system that enhances carrier versatility and attachment control, rotates 360 degrees in either direction and tilts up to 40 degrees left and right, allowing the machine to reach more work areas from a single position and to maneuver around obstacles.

The new TRS23 is available with pin-on and coupler interfaces for handling a range of grading and trenching buckets (with CW-, CWs-, or S-coupler tops and bottoms), and an available swivel can operate such work tools as compactors and grapples. An optional grapple module allows picking and placing material without changing work tools.

SecureLock™ ensures a positive tiltrotator connection to the carrier by using both hydraulic and mechanical locking mechanisms, as well as a sensor-based confirmation system with audible signals and visual in-cab indicators. Integral load holding valves are designed to maintain cylinder stability and to secure loads, even if lines are cut.

Long term reliability and durability for the TRS23 result from the heavy duty bolted joint that secures the housing, rotator, and coupler as a unit. The worm gear drive is designed with wide bearing surfaces that distribute excavation forces in all directions. In addition, the gear drive is submersed in oil to ensure positive lubrication in all operating conditions. Pins, shafts, and bushings feature heavy duty construction, and the hydraulic rotator motor is protected inside the cast rotator housing.

"Smart functions" for the tiltrotator include bucket pulse, designed to automatically spread material evenly and quickly. Optional RPS sensors track the position of the tiltrotator, showing data on the in-cab monitor, as well as sharing information with grade control systems.

For precise attachment control, the TRS23 allows "home" positions to be stored for returning the tiltrotator (with the press of a button) to a user-defined position. The Innovative Lubrication System (ILS) simplifies daily maintenance, allowing the tiltrotator to be greased from one location or connected to the machine’s automatic lubrication system.

 

TRS23 Tiltrotator Specifications

Weight, kg (lbs.)

800 (1,750)

Tilt angle, degrees

40

Working pressure, bar (psi)

250 (3,626)

Carrier weight range, metric tons (pounds)

23-30 (51,000-66,000)

# # #

 

Note to Editors: Caterpillar rolls out products and services in each of its territories at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from our dealer network, our plants, and our marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with their local dealer for product availability and specifications.

CAT, CATERPILLAR, LET’S DO THE WORK, their respective logos, “Caterpillar Yellow,” the “Power Edge” and Cat “Modern Hex” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission.

SecureLock™ is a trademark of Rototilt Group AB and used under written permission.

©2019 Caterpillar. All Rights Reserved.

 

Press Inquiries

Caterpillar Trade Press Media Representatives

Americas

Sharon Holling: Holling_Sharon_L@cat.com

Johanna Kelly: Kelly_Johanna_L@cat.com

Europe, Africa, Middle East

Francine Shore: Shore_Francine_M@cat.com

Reader Requests

www.cat.com/requestCatinfo


Product & Service News

See the latest product and engine announcements from Caterpillar.

See the Latest News