| Length | 27 in 685 mm |
| Width | 74 in 1879 mm |
| Weight | 47.6 lb 21.6 kg |
Deflectors 685 mm (27 in)
Request A Price Shop NowKey Specs
- Length
- 27 in
- 685 mm
- Width
- 74 in
- 1879 mm
- Weight
- 47.6 lb
- 21.6 kg
Product Specifications for 685 mm (27 in)
See how 685 mm (27 in) compares against frequently compared products.
Broom Accessories
685 mm (27 in)
Selected
- Length
- 27 in
- 685 mm
- Width
- 74 in
- 1879 mm
- Weight
- 47.6 lb
- 21.6 kg
Broom Accessories
685 mm (27 in)
- Length
- 27 in
- 685 mm
- Width
- 85.8 in
- 2179 mm
- Weight
- 51.4 lb
- 23.3 kg