Studio Shot

Pallet Fork Tines 1220 mm (48 in)

Request A Price Shop Now

Key Specs

Tine Length
48 in
1220 mm
Tine Width
3.9 in
100 mm
Tine Height
25.6 in
651 mm

Overview

Extra fork tines add versatility to pallet fork carriages for moving a wide variety of palletized construction site materials.

Product Specifications for 1220 mm (48 in)

Tine Length 48 in 1220 mm
Tine Width 3.9 in 100 mm
Tine Height 25.6 in 651 mm
Tine Thickness 2 in 50 mm
Tine Weight 145.1 lb 65.8 kg
Overall Length 51.5 in 1308 mm

See how 1220 mm (48 in) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Check out current offers for the 1220 mm (48 in)

View More Offers