Studio Shot

Pallet Fork Tines 1200 mm (47 in)

Request A Price Click for Price

Key Specs

Tine Length
47.2 in
1200 mm
Tine Width
5.1 in
130 mm
Tine Height
23.6 in
600 mm

Overview

Extra fork tines add versatility to pallet fork carriages for moving a wide variety of palletized construction site materials.

Product Specifications for 1200 mm (47 in)

Tine Length 47.2 in 1200 mm
Tine Width 5.1 in 130 mm
Tine Height 23.6 in 600 mm
Tine Thickness 2 in 50 mm
Tine Weight 205.7 lb 93.3 kg
Overall Length 50.8 in 1290 mm

See how 1200 mm (47 in) compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Check out current offers for the 1200 mm (47 in)

View More Offers