Studio Shot

Pallet Fork Tines 1350 mm (53 in)

Request A Price Click for Price

Key Specs

Tine Length
53.1 in
1350 mm
Tine Width
5.1 in
130 mm
Tine Height
31.5 in
800 mm

Overview

Extra fork tines add versatility to pallet fork carriages for moving a wide variety of palletized construction site materials.

Product Specifications for 1350 mm (53 in)

Tine Length 53.1 in 1350 mm
Tine Width 5.1 in 130 mm
Tine Height 31.5 in 800 mm
Tine Thickness 2 in 50 mm
Tine Weight 222.7 lb 101 kg
Overall Length 56.7 in 1440 mm

See how 1350 mm (53 in) compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Check out current offers for the 1350 mm (53 in)

View More Offers