Brackets Mounting Bracket - CW-10

Request A Price Click for Price

Key Specs

Interface Type
CW-10 Coupler
CW-10 Coupler
Weight
174.2 lb
79 kg
Overall Width
14.6 in
370 mm

Overview

Mounting bracket for use with H Series hammers.

Product Specifications for Mounting Bracket - CW-10

Interface Type CW-10 Coupler CW-10 Coupler
Weight 174.2 lb 79 kg
Overall Width 14.6 in 370 mm
Overall Length 19.5 in 495 mm
Overall Height 12.9 in 327 mm

See how Mounting Bracket - CW-10 compares against frequently compared products.

Tools And Expert Help At Every Turn

Check out current offers for the Mounting Bracket - CW-10

View More Offers