Mounting Bracket - Pin Grabber

< Back

Overview

Mounting bracket for use with H Series hammers.

Interface Type

Units:
Interface Type Pin Grabber Coupler Pin Grabber Coupler Less

Weight 154.3 lb 70.0 kg Less
Overall Width 15.2 in 386.0 mm Less
Overall Length 27.8 in 705.0 mm Less
Overall Height 13.7 in 347.0 mm Less
Pin Diameters 45/50 mm (1.77/1.97 in) 45/50 mm (1.77/1.97 in) Less