3 Ton Mounting Bracket - Pin On

< Back

Overview

Mounting bracket for use with B4 and B4s hammers.

Units:
Interface Type Pin On Pin On Less
Weight 114.6 lb 52.0 kg Less
Overall Width 11.8 in 300.0 mm Less
Overall Length 13.4 in 340.0 mm Less
Overall Height 10.9 in 277.0 mm Less
Pin Diameters 40/40 mm (1.6/1.6 in) 40/40 mm (1.6/1.6 in) Less