8 Ton Mounting Bracket - Pin On

< Back

Overview

Mounting bracket for use with B6 and B6s hammers.

Units:
Interface Type Pin On Pin On Less
Weight 149.9 lb 68.0 kg Less
Overall Width 12.4 in 316.0 mm Less
Overall Length 17.3 in 440.0 mm Less
Overall Height 10.2 in 258.0 mm Less
Pin Diameters 50/50 mm (2/2 in) 50/50 mm (2/2 in) Less