Mounting Bracket - Skid Steer Loader

< Back

Overview

Mounting bracket for use with B4, B4s, B6, and B6s hammers.

Units:
Interface Type Skid Steer Coupler Skid Steer Coupler Less
Weight 299.8 lb 136.0 kg Less
Overall Width 49.7 in 1263.0 mm Less
Overall Length 357.0 mm 14.1 in Less
Overall Height 21.5 in 547.0 mm Less