| Combined Weight | 17.6 lb 8 kg |
| Overall Harness Length | 315 in 8000 mm |
| Machine Class | 7-10 Ton Mini Excavator 7-10 Ton Mini Excavator |
Electrical Kits 8000 mm (315 in), TRS8
Request A Price Shop NowKey Specs
- Combined Weight
- 17.6 lb
- 8 kg
- Overall Harness Length
- 315 in
- 8000 mm
- Machine Class
- 7-10 Ton Mini Excavator
- 7-10 Ton Mini Excavator
Product Specifications for 8000 mm (315 in), TRS8
See how 8000 mm (315 in), TRS8 compares against frequently compared products.
Tiltrotator Accessories
8000 mm (315 in), TRS8
Selected
- Combined Weight
- 17.6 lb
- 8 kg
- Overall Harness Length
- 315 in
- 8000 mm
- Machine Class
- 7-10 Ton Mini Excavator
- 7-10 Ton Mini Excavator
Tiltrotator Accessories
7200 mm (283 in), TSR4
- Combined Weight
- 2.9 lb
- 1.295 kg
- Overall Harness Length
- 283.5 in
- 7200 mm
- Machine Class
- 2-4 Ton Mini Excavator
- 2-4 Ton Mini Excavator
Tiltrotator Accessories
7000 mm (276 in), TRS6
- Combined Weight
- 2.5 lb
- 1.116 kg
- Overall Harness Length
- 275.6 in
- 7000 mm
- Machine Class
- 5-6 Ton Mini Excavator
- 5-6 Ton Mini Excavator