| Combined Weight | 2.5 lb 1.116 kg |
| Overall Harness Length | 275.6 in 7000 mm |
| Machine Class | 5-6 Ton Mini Excavator 5-6 Ton Mini Excavator |
Electrical Kits 7000 mm (276 in), TRS6
Request A Price Shop NowKey Specs
- Combined Weight
- 2.5 lb
- 1.116 kg
- Overall Harness Length
- 275.6 in
- 7000 mm
- Machine Class
- 5-6 Ton Mini Excavator
- 5-6 Ton Mini Excavator
Product Specifications for 7000 mm (276 in), TRS6
See how 7000 mm (276 in), TRS6 compares against frequently compared products.
Tiltrotator Accessories
7000 mm (276 in), TRS6
Selected
- Combined Weight
- 2.5 lb
- 1.116 kg
- Overall Harness Length
- 275.6 in
- 7000 mm
- Machine Class
- 5-6 Ton Mini Excavator
- 5-6 Ton Mini Excavator
Tiltrotator Accessories
2000 mm (79 in), TRS6/TRS8
- Combined Weight
- 2.3 lb
- 1.03 kg
- Overall Harness Length
- 78.7 in
- 2000 mm
- Machine Class
- 7-10 Ton Mini Hydraulic Excavators
- 7-10 Ton Mini Hydraulic Excavators
Tiltrotator Accessories
7200 mm (283 in), TSR4
- Combined Weight
- 2.9 lb
- 1.295 kg
- Overall Harness Length
- 283.5 in
- 7200 mm
- Machine Class
- 2-4 Ton Mini Excavator
- 2-4 Ton Mini Excavator