| Combined Weight | 0.7 lb 0.334 kg |
| Overall Harness Length | 7.9 in 200 mm |
| Machine Class | 5-10 Ton Mini Excavator 5-10 Ton Mini Excavator |
Electrical Kits 200 mm (8 in), TRS6/TRS8
Request A Price Shop NowKey Specs
- Combined Weight
- 0.7 lb
- 0.334 kg
- Overall Harness Length
- 7.9 in
- 200 mm
- Machine Class
- 5-10 Ton Mini Excavator
- 5-10 Ton Mini Excavator
Product Specifications for 200 mm (8 in), TRS6/TRS8
See how 200 mm (8 in), TRS6/TRS8 compares against frequently compared products.
Tiltrotator Accessories
200 mm (8 in), TRS6/TRS8
Selected
- Combined Weight
- 0.7 lb
- 0.334 kg
- Overall Harness Length
- 7.9 in
- 200 mm
- Machine Class
- 5-10 Ton Mini Excavator
- 5-10 Ton Mini Excavator
Tiltrotator Accessories
2000 mm (79 in), TRS6/TRS8
- Combined Weight
- 2.3 lb
- 1.03 kg
- Overall Harness Length
- 78.7 in
- 2000 mm
- Machine Class
- 7-10 Ton Mini Hydraulic Excavators
- 7-10 Ton Mini Hydraulic Excavators
Tiltrotator Accessories
7000 mm (276 in), TRS6
- Combined Weight
- 2.5 lb
- 1.116 kg
- Overall Harness Length
- 275.6 in
- 7000 mm
- Machine Class
- 5-6 Ton Mini Excavator
- 5-6 Ton Mini Excavator